Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

iglidur® HSD350, round bar

  • Sterilisable
  • For continuous use up to +180 °C
  • High media resistance
  • Corrosion-free
  • For wet environments
  • Lubrication and maintenance-free
Product description
iglidur® bar stock HSD350

Lubrication-free iglidur® bar stock materials offer the option of freely designing all types of maintenance-free sliding elements and bearings. The variety of iglidur® plain bearing materials ensures optimum matching of the bearing material with the best coefficients of friction and wear for the counter partner.
In addition to bar stock for our own processing, we also offer you the production of plain bearings, sliding elements and glide strips of any shape. We can even provide urgent prototypes in a matter of days in line with an agreed deadline.
Note: Our bar stock is manufactured with excess dimensions.

Typical application areasMany other application areas can be found in our Industry solutions  
 
When to use it?
  • If no suitable dimensions are available in the iglidur® catalogue range
  • When a temperature of up to 180°C prevails 
  • When good chemical resistance is required
  • Where there is a wet environment
When not to use it?
  • If an appropriate iglidur® standard catalogue bearing is available
  • When an iglidur® plain bearing in special dimensions is required in large quantities
  • When temperatures higher than 180°C temporarily occur
Use our filter options to find the suitable product
 
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Downloads

Other solutions

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH