My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

xiros® polymer ball bearing online shop - product selection

xiros® service life calculator  
Service life
calculator

Find the right ball bearing quickly and calculate the service life.

xiros® applications  
Only recommended for horizontal applications

Improving technology and cutting costs - Inspiration provided by real life applications

xiros® design and tests  
Design and tests

xiros® polymer ball bearing design, applications, development and tests.
 

xiros® radial deep groove ball bearings:

Grooved ball bearing - with xirodur B180 cage

Low-cost with xirodur B180 cage

Grooved ball bearing - with xirodur B180 cage    

Grooved ball bearing - xirodur B180 mit PA cage

Ideally suited for normal temperature

Grooved ball bearing - xirodur B180 mit PA cage    

Grooved ball bearings for the food processing industry

Made of FDA-compliant plastics

Grooved ball bearings for the food processing industry    

Grooved ball bearing - xirodur C160

Extreme media resistance

Grooved ball bearing - xirodur C160    

Grooved ball bearing - xirodur S180

New ball bearing material with higher wear resistance: xirodur S180

Grooved ball bearing - xirodur S180    

Grooved ball bearing - xirodur F180

Conductive - Protection against electrostatic discharge

Grooved ball bearing - xirodur F180    

Grooved ball bearing - xirodur A500

When exposed to heat and chemicals - Electrically insulating and wear-resistant

Grooved ball bearing - xirodur A500    

xiros® races made of xirodur D180

for speeds up to 5,000 RPM

xiros® races made of xirodur D180    

Grooved ball bearing - xirodur G220

For high temperatures up to 120 °C

Grooved ball bearing - xirodur G220    

Grooved ball bearing - xirodur T220 - for the tobacco industry

Free of carcinogenic additives

Grooved ball bearing - xirodur T220 - for the tobacco industry    

Grooved ball bearing - xirodur M180

Detectable materials

Grooved ball bearing - xirodur M180    

Thin ring bearing

The xirodur thin ring bearing for almost half the amount of space

Thin ring bearing    

xirodur B180 - Plastic ball bearings in inch sizes

Dimensions in inches

xirodur B180 - Plastic ball bearings in inch sizes    

Ball bearing with spherical outer diameter - xirodur B180, M180

Use as roller with little friction

Ball bearing with spherical outer diameter - xirodur B180, M180    

xirodur B180 - Ball bearing with cover plate

Perfectly protected with cover plate

xirodur B180 - Ball bearing with cover plate    

xiros® axial bearings:

xirodur B180 - Axial ball bearings

For absorbing axial forces

xirodur B180 - Axial ball bearings    

Axial ball bearings, twice - xirodur B180

Two-row design for higher loads

Axial ball bearings, twice - xirodur B180    

xirodur B180 plastic tube

For the lubrication-free transport of delicate goods

xirodur B180 plastic tube    

Axial plastic ball transfer unit - xirodur B180

For higher loads - Self-aligning and resistant to dirt

Axial plastic ball transfer unit - xirodur B180    

Axial ball bearing made of plastic - xirodur D180

With the new axial polymer ball transfer unit, sensitivegoods can be easily and safely transported.

Axial ball bearing made of plastic - xirodur D180    

Thrust race - xirodur B180

Small installation height at a small price

Thrust race - xirodur B180    

xiros® flange bearing

xirodur flange ball bearing

xirodur flange bearing with stainless steel balls were developed for maintenance-free use in conveyor belts, cam rollers and guide rollers.

xirodur flange ball bearing    

Two-row grooved ball bearing - xirodur B180

Two-row design for higher loads

Two-row grooved ball bearing - xirodur B180    

xirodur B180 - Plastic guide roller

With flange and cover plate on one side

xirodur B180 - Plastic guide roller    

xirodur B180 - Plastic guide roller

With flange and cover plate on both sides

xirodur B180 - Plastic guide roller    

xirodur F180 - Plastic guide roller

With flange and cover plate on one side

xirodur F180 - Plastic guide roller    

xirodur F180 - Plastic guide roller

With flange and cover plate on both sides

xirodur F180 - Plastic guide roller    

xirodur flange ball bearing B180

Flange ball bearing made fromxirodur B180

xirodur flange ball bearing B180    

xiros® B180 profiled guide rollers

As a single-component solution, the profiled guide rollers made of xirodur B180 replace press-fitted or injection-moulded metallic ball bearings.

xiros® B180 profiled guide rollers    

xiros® rollers and tubes

Tube - xirodur B180 with flange ball bearings

Complete solution consisting of aluminium tube and flange ball bearings

Tube - xirodur B180 with flange ball bearings    

xiros® system solution – carbon tube with flange bearing

xiros® system solution – carbon tube with flange bearing

xiros® system solution – carbon tube with flange bearing    

xiros® ESD-compatible carbon tube with flange bearing

xiros® system solution – ESD-compatible carbon tube with flange bearing

xiros® ESD-compatible carbon tube with flange bearing    

xiros® - guide roller FDA-compatible

Pre-assembled xiros® guide roller with FDA-compliant components

xiros® - guide roller FDA-compatible    

Multi axis

xirodur B180 multi bearing

For linear and rotary movement

xirodur B180 multi bearing    

xiros® combination with igubal®

xiros® pillow block bearings

Lubrication-free pillow block bearing with plastic ball bearing - Rigid and pivoting

xiros® pillow block bearings    

xiros® flange ball bearings

Lubrication-free flange ball bearing

xiros® flange ball bearings    

Other designs:

xirodur B180 - Roller

Large xiros® roller

xirodur B180 - Roller    

Fastening element for ball transfer units

Stainless steel clamping ring

Fastening element for ball transfer units    

xirodur B180 - End caps

xiros® end caps made of xirodur B180

xirodur B180 - End caps    

xirodur slewing ring bearing

Maintenance-free, dry operation with low coefficients of friction

xirodur slewing ring bearing    

xirodur B180 - Slewing ring bearing with gear teeth

Slewing ring bearing with outer gear teeth

xirodur B180 - Slewing ring bearing with gear teeth