igusigus-icon-cart(0)

readycable® servo cable suitable for Kollmorgen / Danaher Motion 89963 (15m), base cable, PVC 10xd

MAT9750623 product image
igus-icon-lupe
1. Outer jacket: pressure extruded, oil-resistant PVC mixture 2. Overall shield: flexible braiding of tinned copper wires. 3. Banding: plastic fleece 4. Filler: plastic yarn 5. Core insulation: mechanically high-quality, particularly low-capacity TPE mixture 6. Conductor: particularly bend-resistant design made from bare copper wires 7. Element banding: plastic foil 8. Shield film: aluminium-coated plastic foil 9. Element shield: flexural-resistant braiding of tinned copper wires. 10. Strain relief: high tensile strength centre element
igus-icon-lupe
1 of 2
MAT9750623 product image
1. Outer jacket: pressure extruded, oil-resistant PVC mixture 2. Overall shield: flexible braiding of tinned copper wires. 3. Banding: plastic fleece 4. Filler: plastic yarn 5. Core insulation: mechanically high-quality, particularly low-capacity TPE mixture 6. Conductor: particularly bend-resistant design made from bare copper wires 7. Element banding: plastic foil 8. Shield film: aluminium-coated plastic foil 9. Element shield: flexural-resistant braiding of tinned copper wires. 10. Strain relief: high tensile strength centre element
  • Application: for medium stress
  • Outer jacket: PVC
  • Oil resistance: oil-resistant (based on DIN EN 50363-4-1) silicone-free
  • Flame retardant
  • chainflex® class: 4.2.2.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.
Unsure whether it fits?

Consulting

I would be happy to answer your questions personally

Luther Tan
Luther Tan

igus-icon-phone+65 6487 1411

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

igus® Singapore Pte Ltd
84 Genting Lane #06-03 Axxel Innovation Centre
Singapore 349584

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube
  • Twitter

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:Singapore

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH