Ready to ship from 24 hours
Quick consultation via WhatsApp chat
Service life calculator
Shopping Cart
(0)
DE-DE (SG)
Shop
Configurators
Product information
Industries
Services
Company
My contact person
SG
(EN)
Change Language :
SG (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
e-chains®
igus-icon-arrow-right
Accessories
igus-icon-arrow-right
Strain relief
igus-icon-arrow-right
Multi clamp
igus-icon-arrow-right
Multiple clamp CFX16 | normal base, double, with troughs, steel
Multiple clamp CFX16 | normal base, double, with troughs, steel
igus-icon-lupe
igus-icon-lupe
1 of 2
Universal strain relief offers countless mounting options
Saves installation time and space
Cost-effective, compact and modular
For maximum cable diameters from 8 to 16 mm
Item no.
igus-icon-copy-clipboard
igus-icon-lieferzeit
CFX16.2.Z2
Cable diameter min-max CFX clamp [mm]
2x8+1x16
Product Description
Technical Data
Downloads
Universal strain relief offers countless mounting options
Saves installation time and space
Cost-effective, compact and modular
For maximum cable diameters from 8 to 16 mm
Product Description
igus-icon-plus
Technical Data
igus-icon-plus
Downloads
igus-icon-plus
Unsure whether it fits?
igus-icon-cad-dateien
Download CAD files
Consulting
I look forward to answering your questions
Yap Han Song (Denis)
igus-icon-phone
+65 6487 1411
Write e-mail
Shipping and consultation
In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm
igus-icon-arrow-up