iglidur® J2, sleeve bearing, mm - J2SM

Environmentally friendly, versatile and cost-effective

iglidur® J2, sleeve bearing, mm - J2SM
iglidur® J2, sleeve bearing, mm - J2SM drawing
1 from 2
iglidur® J2, sleeve bearing, mm - J2SM
iglidur® J2, sleeve bearing, mm - J2SM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: J2SM-0608-06
  • Material: iglidur® J2
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • b1 6 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Low moisture absorption
  • High media resistance

iglidur® J2 | Environmentally friendly, versatile and favourable

iglidur® J2 has good universal media resistance comparable to iglidur® J and similar materials. The mechanical specifications in sporadically moving applications are better, but in comparison there are significant reductions in friction and wear. Like all iglidur® materials, iglidur® J2 is PFOA-free.

Typical application areas

  • Motorbike/scooter
  • Robot industry

When to use it?

  • When low moisture absorption and good media resistance with primarily static load is required
  • When a low-cost material for use in a damp environment with low pv values is required
  • When there is basic lubrication of the bearing point

When do I not use it?

  • If a very wear-resistant material is required for continuous dry operation
  • If low moisture absorption and media resistance play a subordinate role
  • If high temperature and chemical resistance are required
Unsure if it fits?

Consulting

I look forward to answering your questions

Aw Kai Hua
Aw Kai Hua

igus-icon-phone+65 9679 8960

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm