Change Language :

Plain bearings are used to prevent direct contact, e.g. between shaft and housing, so that they do not wear out. Most bearings have to be lubricated regularly to function properly. iglidur plain bearings do not require additional lubricants, which makes them maintenance-free and a cost-effective alternative to metal plain bearings. They are available in various types and more than 10,000 sizes in our plain bearing online shop. With the iglidur materials specifically developed by igus it is possible to realise a wide range of applications for our plain bearings in various industries. They can be subjected to high temperatures, chemicals or high loads and are suitable for contact with food.
The iglidur plain bearing shop includes our complete catalogue range. It also allows users to calculate prices and delivery times for customised bushings in a matter of seconds.

For shaft diameters Ø3 - Ø195mm
To the shop
For shaft diameters Ø1.5 - Ø150mm
To the shop
For axial bearing support
Ø8 - Ø114mm

For linear guides
Ø4 - Ø80mm

For sheet metal feedthroughs
Ø8 - Ø25mm

For screwing
Ø10 - Ø35mm

Our maintenance-free and cost-effective plastic bearings are problem solvers in a wide range of very diverse industries. This includes the automotive and food industries as well as medical technology. Our most important goal is always to get your applications in motion with our bearings. Without any additional maintenance and lubrication of the bearing points. We will also find the right plastic bearings for your application.

You can find an overview of our technical information and data sheets on our iglidur materials here and download them.
Learn more about the iglidur materials
Due to the current discussion regarding a ban on PTFE and PFAS, we have compiled all important details about our plain bearings here. You will also find a list of all iglidur materials that do not contain PTFE or have been tested for PFAS that are considered critical or harmful to health.

In addition to our extensive standard range, we also offer custom-made products according to your specifications . There are various manufacturing processes to choose from, meaning that we can always select the best offer for you.

These and many other questions are answered here. Find out everything you need to know about our plain bearings and materials.

Discover our new products in the field of bearing technology. Customer enquiries constantly present us with challenges that often lead to the development of new products. Our goal is to always offer our customers the most cost-effective solution and to enable technical progress.

With our motion plastics news you won't miss any news about igus and its products. Our newsletter will keep you up to date: new products, exciting applications, current laboratory reports and much more.

In person:
Monday to Friday from 8:30am - 5.30 pm.
Online:
24h
WhatsApp-Service:
Monday - Friday: 8:30am - 5.30 pm.