drylin®E DC motors with gears

Three types of Torque-resistant DC motors with gears: Spur gear, Planetary gear, Worm gear

Direct-current motor with spur gear drylin E

Direct-current motors with spur gear (DC spur gear motor)

  • Torque [Nm] from 0.1Nm to 1.8Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24VDC
DC direct-current motor with planetary gear drylin E

Direct-current motor with planetary gear (DC planetary gear motor)

  • Torque from 0.025Nm up to 0.21Nm
  • Speed up to 463rpm
  • Can be operated at 12 & 24VDC
DC direct-current motor with worm gear drylin E

Direct-current motor with worm gear (DC worm gear motor)

  • With spline
  • Torque from 0.75Nm up to 2.00Nm
  • Speed up to 350rpm
  • Space-saving and compact design
  • Quiet operation
  • Rotary position encoder included

Why drylin® E motors?

drylin® E product finder

Motor configurator

For electric motors

Drive technology configurator

For electric linear drives

Lead screw motor configurator

For lead screw motors

igus® Singapore Pte Ltd