igusigus-icon-cart(0)

drygear® Apiro | Modular Gearbox

RL-A18.0101 product image
igus-icon-lupe
RL-A18.0101 product image
igus-icon-lupe
RL-A18.0101 product image
igus-icon-lupe
RL-A18.0101 technical drawing
igus-icon-lupe
1 of 4
drygear® Apiro | Modular Gearbox
drygear® Apiro | Modular Gearbox
drygear® Apiro | Modular Gearbox
drygear® Apiro | Modular Gearbox
igus-icon-arrow-left
igus-icon-arrow-right

General Properties:

  • Dry operation thanks to tribologically optimised polymers
  • max. dynamic load of 250N
  • max. 
 speed of 5mm/sec.
  • Stroke per rotation: 0.5mm/rotation
  • Stroke: 100mm 
  • Stroke configurable from 10-250mm on request
Item no.

Consulting

I would be happy to answer your questions personally

Aw Kai Hua
Aw Kai Hua

igus-icon-phone+65 6487 1411

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

igus® Singapore Pte Ltd
84 Genting Lane #06-03 Axxel Innovation Centre
Singapore 349584

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube
  • Twitter

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:Singapore

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH