Energy supply systems for locks and dock facilities

Electric sluice gate
  • Low-maintenance, easy to inspect and install
  • Weather-resistant and corrosion-free
  • Economical with a long service life

Durable products for locks and docks

rol e-chain

Roller-energy chain

  • Long service life thanks to maintenance-free tribopolymer plain bearings in the chain link connection
  • Long travel distances up to 800 m
  • Speeds of up to 5 m/s
  • 10x longer service life with less drive force
Guide trough made of aluminium

guide trough

  • Available in stainless steel (304)AISI 304 and (316)AISI 316L
  • Available in aluminium for seawater resistance according to EN6060 and weight reduction
  • Available in cost-effective and corrosion resistant plastic-trough
Floating moving end

Floating moving end

  • For equalising long travel distances
  • Small, light and inexpensive
  • Compatible with isense EC.P for intelligent status monitoring of the e-chain®
  • Can be used with different energy supplies

cable for the movement

  • Developed for use in e-chain®
  • Flexible at low temperatures, resistant to dirt, mud, oil, UV and salt water
  • Suitable for offshore use with "DNV-GL" approval

Successfully in use at our customers

Wilhelmshaven sea lock

e-chain® over 10 years in continuous operation on the world's second largest sea lock

Lock in Krammersluis near Zeeland

Reliable energy supply for double lock in Krammersluis

Lock in Krammersluis near Zeeland

Tough chain systems for lock in Nieuwdorp

Services

Engineering project phase
Installation of an e-chain system
A glimpse into the e-chain test laboratory

Consulting

I look forward to answering your questions

igus® Singapore Pte Ltd. Headquarter ASEAN+65 6487 1411Write e-mail

Shipping and consultation