drylin® E electric motors
Ready to ship in 24hrs
Go to the online shop

Automation with stepper motors, direct current motors and EC/BLDC (Brushless DC Motors)

For linear actuators and handling systems, igus offers a wide range of electric motors including DC, EC/BLDC (Brushless DC Motor), and stepper motors. Hybrid stepper motors or DC motors are used in lead screw drives, toothed belts and  rack and pinion drives. Our stepper motors are available in several different sizes and can be extended with encoders and brakes, our DC motors are quiet and cost-effective with the option for batter operation, and our EC motors are ideal for fast, powerful movements.
drylin® electric motors can be easily paired with drylin linear actuators to create an electric linear system that can operate under harsh conditions thanks to motor selections that include IP65 and IP68-rated variants. With a stepper motor from igus, you can design a complete solution for your system or process.
Industries: Packaging, Industrial automation, 3D printers.
Benefits:
  • Easy pairing with drylin actuators
  • Cost-effective
  • Quiet operation
  • Waterproof options available (IP68)
 
Stepper motors drylin E for drive technology

Stepper motors

  • Powerful in five sizes
  • Motors with metric connector or stranded wires
  • With encoder and brake for extra safety
  • Increased anti-rotation feature due to machined flat motor shaft (D-cut)
More information
Direct current motors and DC motors drylin E

Direct-current motors

  • Also available with protective housing
  • Torques from 0.1 to 1.8Nm
  • Speed up to 440rpm
  • Increased anti-rotation feature due to machined flat motor shaft (D-cut)
More information
BLDC brushless DC motor

EC/BLDC (Brushless DC Motors)

  • With Hall and encoder
  • Installation sizes NEMA: 17, 23 and 34
  • Virtually wear-free
  • Very high speeds
  • More cost-effective than conventional servomotors
More information
Lead screw stepper motor drylin E

Lead screw stepper motors

  • Three installation sizes with stranded wire and holding torque from 0.1 to 2Nm
  • Seven lead screw types with pitches from 0.8mm to 50mm
  • Highest precision 
  • Matching lead screw nuts available
  • When using a stepper motor without an encoder, the lead screw can be attached on either side
More information
Stepper motor with IP68 protection against water

Stepper motor with IP68 protection against water

  • Installation size: NEMA23/flange installation size 56mm
  • Protection class motor housing: IP68 (10m)
  • Holding torque: 1.30Nm
  • Nominal current: 4.20A
  • Motor connection: terminal box

 
Discover in the online shop
Direct-current motors with worm gear drylin E

Direct-current motor with worm gear

  • With spline
  • Space-saving and compact design
  • Torque from 0.75Nm up to 2.00Nm
  • Speed up to 350rpm
  • Quiet operation
  • Rotary position encoder included
Discover in the online shop

Servo Motors Vs Stepper Motors

Servo Motors: Use a closed-loop system with feedback for high precision and dynamic response. They offer high speed and torque, but are more complex and expensive. Ideal for applications requiring precise control, like robotics and CNC machinery.

Stepper Motors: Use an open-loop system with discrete steps for positioning. They provide high torque at low speeds but lose torque at higher speeds. Simpler and less expensive, making them suitable for cost-effective applications like 3D printers and small CNC machines.

The choice between them depends on the specific needs of your application, such as precision, speed, torque, and budget. 
 

Why drylin® E motors?

Electric motors are ready to ship in 24 hours


Ready to ship in 24hrs
Large stocks of electric motors


Constantly maintained large stocks
drylin® E motors have a long product service life


Long product life
Long-term product availability


The product range is available over the long term
No minimum order quantity for electric motors

 
No minimum order quantity
100% tested


100% tested

Configure a Custom Design with a Motor

For electric motors

Motor configurator

Find the right motor in only a few steps

With the expert, you can find the right one for your application in just a few clicks. Simply enter your desired criteria.
Find the right motor now

For electric linear drives

Drive technology configurator

Find the right linear system in only a few steps

Assemble the suitable electric motor quickly and easily in just a few steps with our linear system.
Find the right linear drive and motor now

For lead screw motors

Lead screw motor configurator

Find the right lead screw motor in just a few steps

Find the right solution in just a few clicks: simply enter requirements and get the right results.

Find the right lead motor now

drylin® E motor control systems

Travels, positions, speeds and operating times can be easily defined with the stepper motor dryve D1 via a control system that is based on a web interface. The dryve D3 DC motor control system makes it possible to easily control linear systems.
  • Quick initial operation
  • Simple and intuitive user interface
  • Compatible with many industrial control systems
  • For all drylin® linear axes
More information
Sample programmes from igus

drylin® E sample programmes

Save time and money with the free igus® sample programmes (sample codes)
  • Download programmes with master/control system programme & dryve parametrisation
  • Compatible with industrial manufacturers (Siemens, Beckhoff, Wago etc.)
  • Compatible with commercially available single-board computers/developer boards
    (Arduino, Raspberry Pi, BeagleBone)
To the sample programmes

drylin® E Motor Accessories

drylin® E gearbox

drylin® E motor drive

The motor drives of the drylin E series convince due to their low radial clearance, quiet operation, high drive torque and 96% efficiency.
  • Planetary gears for igus® stepper motors NEMA 23 and 34
  • Increased motor torque
  • Higher holding torque of a brake
  • 2 installation sizes
  • Reduction of 3 & 5 available
Discover in the online shop

drylin® E couplings

The coupling connects the drive pin of the axis to the motor. An elastic polymer insert in the centre of the coupling transfers the motor torque. This dampening element compensates for radial and axial clearance.

  • With square or round housing
  • 20 versions from stock
  • Vibration-dampening
  • Clip-on
  • Temperature range from -30°C up to +100°C
  • Shore hardness 98 Sh A
Discover in the online shop
drylin® E gearbox



Consulting

I look forward to answering your questions

Photo
Ong Liang You (Ryan)

Senior Product Manager for drylin® Linear Slide Bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG