High-Speed Delta Robots for Efficient Pick & Place Automation

delta robot or parallel robots

Optimize Your Automation with High-Speed Delta Robots: Customizable, Efficient, and Ready for Quick Deployment

Up to 5kg load capacity

Up to 700mm reach

Up to three degrees of freedom

Speed max. 100picks/min.

Repeatability: ± 0.5mm

Ambient temperature 0-50°C

igus robot control

Delta robot iRC software

Delta robots in action

Current igus delta models

DLE-ZR linear axis with two carriages and cable drive.

DLE-ZR-0001 two-axis delta robot

igus DLE-DR gantry portal with linear axes and carriages.

DLE-DR-0050 three-axis delta robot

Triangular igus DLE-DR linear axis with multiple drives and tie rods.

DLE-DR-0001 three-axis delta robot

Low Cost Automation education program

LCA-Academy-Teaser mit Roboterportal und Akademie-Symbol auf orangefarbenem Hintergrund.

igus® Singapore