drylin® linear actuators from linear drive technology

Linear actuator

Our linear actuators at a glance in industrial machinery

Lead Screw Actuators

  • Installation sizes from Ø 6 to 50mm
  • Self-locking trapezoidal thread
  • For manual and electric adjustments

Belt Driven Linear Actuators

  • For fast positioning
  • For stroke lengths of up to 3,000mm
  • Also available as a cantilever axis and reverse axis

Linear actuator with gear rack

  • Linear modules with rack and pinion drive
  • Ideal in multi-axial constructions
  • Ready for connection with motor and control system

XY tables for adjustment tasks

  • Linear actuators with two adjustment directions
  • For work surfaces of up to 500mm x 500mm
  • Extensive accessories for manual and electrical operation

What are the basic type of Linear Actuator and when to use them?

Lead screw drive

Toothed belt drive

Rack and pinion drive

Benefits of drylin® linear actuator from drive technology

Lubrication and maintenance-free

Quiet

Cost-effective

Sustainability

Sustainable

Temperature-resistant

Ready to connect icon

Customisable & ready to connect

igus® Singapore

Application examples of linear actuators

Special measurement setup with lead screw axes

Drive technology application example Art Robotics

3D printer for concrete l Lubrication-free solution for dusty environment

Drive technology application example

Electric drive technology in an automated positioning system

Drive technology in an order picking unit

More application examples

AWB

Further information about drylin® linear actuators from drive technology

Sample

Free sample

Electric motors

Matching electric motors

Drive technology white paper

Free white paper

Frequently asked questions from our customers

Which drive system do I use for which application?

  1. Toothed belt drives offer high acceleration and repeatability. They are therefore particularly suitable for pick-and-place machines, packaging systems, 3D printers and other applications where fast and precise positioning is required.
  2. Lead screw drives offer high load capacity, precision and power transmission. They are therefore well suited for CNC milling, laser marking machines, machine tools and robotics applications. The lead screw drive ensures strong and accurate positioning.
  3. Rack and pinion drives offer a combination of high speed, precision and load capacity. Applications for linear drives with gear rack can be found in material handling, packaging, assembly line automation, and other areas where rapid, accurate positioning over longer distances is required.

Can I use linear axes from igus® in contaminated areas?

How do I achieve the lowest possible installation height when using linear axes?