Space-saving cable reels & drums without slip ringsContinuous panel feed e-spool® flex 2.0 guides cables and hoses safely

The panel feed cable reel e-spool flex 2.0
  • undefined
  • undefined
  • undefined
  • undefined
  • undefined
  • undefined

Tech up

  • Without interruption (no slip ring) also for energy,
    data, fluids and air
  • Space-saving
  • Can be fitted universally
  • Constant tensile strain on the cable
  • Locking mechanism of the cable

Cost down

  • Cost-effective
  • Easy in case of repair
  • Simple replacement of the fitted cable, therefore adaptable
  • Four configuration levels adapted to  your requirement

Proof

  • Tested in the igus laboratory: undefined and undefined compared to the competitor product

Sustainability

  • No additional copper components in the system (apart from cable copper)
  • Parts are reusable
  • Less raw material required thanks to the option of partial repair instead of complete replacement
  • Have your energy chain recycled at the end of its life cycle with the igus Chainge recycling program . Irrespective of the manufacturer. You will receive a voucher for: chainge recycling program
  • igus has been an investor in Mura Technology from the beginning and is helping advance chemical recycling. From plastic waste to crude oil in 20 minutes.

Cable reel Installation instructions

e-spool flex cable reel

cable reel with hand crank

Cable reel with hand crank

cable reel with retaining spring and locking function

Cable reel with retaining spring and locking function

cable reel with retaining spring, locking function, and retraction brake

Cable reel with retaining spring, locking function, and retraction brake

<h2 style="font-size: 20px;"> e-spool flex cable reel mini

mini cable reel with retaining spring and snap mechanism
mini cable reel with spring and ratchet lever

NEW: e-spool flex cable reel accessories

Brush unit

Guide roller

Download the article

Download e-spool cable reel and cable drum article

Cable drum and cable reel e-spool flex article

article about e-spool mini cable reel and drum

e-spool flex mini cable reel and drum article

White paper: slip ring-free cable reel with screw guide

e-spool flex 2.0 white paper

Structure of the e-spool flex 2.0 cable reel

e-spool flex 2.0 cable reel and drum applications

igus® Singapore

e-spool flex mini cable reels and drums applications

Tested in the igus laboratory

e-spool flex