ESD energy chains

  • Long service life: ESD material tested with over 10 million cycles for the highest requirements
  • Openable energy chains with mounting brackets and interior separation in ESD design available from stock
  • Standardised product - igumid ESD
  • Proven for years in use in explosion-proof areas
  • Short delivery times: order and delivery service from 7am to 8pm

E2/000 ESD

Series 1500 ESD

Series 1500 ESD

Go to Series 1500 ESD
Series 2500 ESD

Series 2500 ESD

To the 2500 ESD series
Series 2700 ESD

Series 2700 ESD

To the 2700 ESD series

E4.1 ESD

Series E4.21 ESD

Series E4.21 ESD

Go to Series E4.21 ESD
Series E4.28 ESD

Series E4.28 ESD

To the E4.28 ESD series
Series E4.32 ESD

Series E4.32 ESD

To the E4.32 ESD series
Series E4.42 ESD

Series E4.42 ESD

To the E4.42 ESD series
Series E4.56 ESD

Series E4.56 ESD

To the E4.56 ESD series
Series E4.80 ESD

Series E4.80 ESD

To the E4.80 ESD series

zipper ESD

Series 07 ESD

Series 07 ESD

To the 07 ESD series
Series 09 ESD

Series 09 ESD

To the 09 ESD series

E2 micro ESD

Series E2C.10 ESD

Series E2C.10 ESD

Go to series E2C.10 ESD
Series E2C.10 ESD

Series E2C.15 ESD

To the E2C.15 ESD series

E4/light ESD

Series 14240 ESD

Series 14240 ESD

To the 14240 ESD series
Series 15050 ESD

Series 15050 ESD

To the 15050 ESD series

E6 ESD

Series E6.29 ESD

Series E6.29 ESD

To the E6.29 ESD series
E6.40 ESD series

Series E6.40 ESD

To the E6.40 ESD series
E6.52 ESD series

Series E6.52 ESD

Go to E6.52 ESD series

triflex® R ESD

Series TRC.40 ESD

Series TRC.40 ESD

Go to triflex R ESD chains
Series TRC.60 ESD

Series TRC.60 ESD

Go to triflex R ESD chains
Series TRC.70 ESD

Series TRC.70 ESD

Go to triflex R ESD chains

For cleanroom applications

e-skin flat ESD

Ribbon cable e-skin flat ESD

To the e-skin flat ESD
Corrugated tubes e-skin soft ESD for cleanroom applications

Corrugated tube e-skin soft ESD

To the corrugated tube e-skin soft ESD

Information material

ESD test in the igus laboratory

ESD testing in the igus laboratory

Material data table igumid ESD

Material data igumid ESDMeasurement unitsigumid ESD
Mechanical properties
Limit of elasticity (bending)MPa9,500
Flexural strengthMPa230
Shore D hardness-83
General properties
Densityg/m31.2
Moisture absorption 23/50 r.h.-1.9
Maximum water absorption-7.3
Electrical properties
Specific transitional resistanceΩcm<109
Surface resistance ROAΩ<109
Thermal properties
Lower operating temperature°C / °F-40°C / -40°F
Max. long-term application temperature°C / °F80°C/176°F
Max. short-term application temperature°C / °F150°C/302°F
Material certificates
Fire resistance according to UL94-HB
Silicone-free-yes
Halogen-free-yes
2002/95/EC (RoHS)-yes
2002/96/EC (WEEE)-yes
Colour (according to RAL, approximate)
ESD energy chains, slate-grey≈ RAL7015
Exception: lid zipper and triflex R, black≈ RAL9004

Further information

ESD energy chains

Flying probe tester from SPEA

ESD energy chains in flying probe testers from SPEA

Consulting

I look forward to answering your questions

Denis_Yap
Han Song (Denis) Yap

Senior Product Manager for e-chain® ASEAN

+65 9834 4953Write e-mail

Shipping and consultation