Premium Harnessed Drive Cliq Cables for Optimal Siemens Integration

What is DRIVE-CLiQ cables?

DRIVE-CLiQ cables are specialized signal cables used in Siemens' SINAMICS drive systems, designed to connect various components such as motor modules, sensor modules, and motors, ensuring reliable communication and power supply. Introduced in 2010, the Drive Cliq interface allows for the transmission of parameterization and control data between drive components. The ready-to-connect Drive Cliq cable from igus, suitable for use in energy chains, features a high-quality chainflex® data cable and the Y-Con 40 PP plug-in connector from Yamaichi..
Drive Cliq teaser

How Can Power over Ethernet (PoE) and the Y-Con 40 PP Simplify Your Network Setup?

Another highlight of this technology is Power over Ethernet (PoE). This allows power to be supplied to the network client over the Ethernet cable. Devices with low power consumption such as VoIP telephones or network cameras can be operated with a single cable thanks to PoE - a separate power supply is not required. This saves costs and reduces the installation effort. The Y-Con Cover 40 was replaced by the Y-Con 40 PP in 2022, which is 100% backwards compatible with the old Y-Con Cover 40.
Shop for harnessed Drive Cliq cables

Special feature of the plug-in connector

Another special feature of this data cable harnessed with the Yamaichi Y-Con 40 PP is that the RJ45 specification also includes two additional, fully integrated contacts for the power supply. This means that the industrial plug-in connector for Industrial Ethernet, Profinet and field bus can reliably transmit up to 3.1A without an additional power supply.  
Y-Con 40PP RJ45
Measuring system cable

Peculiarity of the cable

Behind the harnessed Drive Cliq cable is a measuring system cable, which is usually easy to recognise on every drive unit due to its bright green colour. This colour has its origin in DESINA and in the meantime has established itself beyond machine tools. Its job is encoder system signal feedback to the frequency converter. It is also called a tachometer cable or encoder cable. It contains many data cores for signal transmission. The various signals generated by the angular encoder map the exact movement of the motor and are transmitted along with this movement. In the cable, however, not only the data of the encoder system is usually conveyed, but also the power supply of the encoder with Drive Cliq.

Why buy harnessed cables from igus®?

Large stocks of electric motors


Large stocks
No minimum order quantity for electric motors


No minimum order quantity
100% tested


100% tested
drylin® E motors have a long product service life


Long product life
Long-term product availability


The product range is available over the long term
Electric motors are ready to ship in 24 hours


Ready to ship within 8 days

Further information about chainflex® cable

Flexible Cable Sample box

Request FREE Sample

Fill out the form below for cable free sample to experience the benefits firsthand.
Request FREE Sample Box
Flexible cable catalogue

Download Flexible Cable Catalogue

Flexible cable catalogue for direct downloading online!
Download Cable Catalogue
flexible cable expert

Talk to our expert

Schedule your FREE, no-obligation consultation today!
Talk to our Expert


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG