Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)
Siemens cable sinemics S20

Hybrid cable suitable for Siemens SINAMICS S210


chainflex® PVC hybrid cable connects you to your Siemens drive

The hybrid cable market for Siemens's OCC (one-cable connection) technology has developed rapidly in recent years. A growing number of customers are taking advantage of the combination of servo cable and measuring system cable in one cable for SINAMICS S210 drives. With the CF220.UL.H cable series, igus has had a solution with a high-quality PVC outer jacket in its product range for years. We are now supplementing this family with an additional design in order to achieve even more versatility for the various motors.

PVC as a working material for the outer jacket is characterised by high abrasion resistance, flame retardancy and oil resistance. In addition, it has been extensively tested for use in energy chains. 
 

We can provide you with Siemens cables


In addition to the advantages that this cable brings, we can guarantee that it will be ready to ship within 36 hours after ordering: this means that you can use your Siemens drive promptly and do not have to worry about waiting times due to delivery problems.

 Go straight to the shop

chainflex® cable with connector for drive technology

You can order our hybrid cables for Siemens drives in our online shop unharnessed and from the length of one metre. Alternatively, we also offer you the harnessed version with suitable Drive Cliq connectors. Exactly what you need.

Benefits of chainflex® hybrid cable suitable for Siemens SINAMICS S210 drive systems

Tech up

Tech up

  • Bigger selection for proven hybrid core/core cross section combinations
  • Optimised abrasion behaviour, especially well suited to the woodworking industry and the material handling and packaging sectors
Tech up

Cost down

  • Selecting PVC as the outer jacket material ensures 15.3% savings
  • Costs reduced thanks to single cable solution with half the effort for assembly because the encoder system has been eliminated
Proof

Proof

  • Calculate the service life of the cable online
Sustainability

Sustainability

  • igus® has been an investor in Mura Technology from the very beginning and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes: Hydroprs website

CF220.UL.H: hybrid servo cable harnessed or sold by the metre




The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG