Rotating energy supply for all media in a complete system

Standards can be adapted flexibly and efficiently

Two employees review technical drawings beside a machine.

Engineering service

Whitepaper titled “10 tips” on rotary energy supply and long-lasting power delivery with RBR.

Design tips for rotary movement

Concept graphic of the configurator for PRM and SRM-L on a laptop screen.

Online configurator

The new standard for circular movements

SRM guide ring with segmented metal parts for circular cable routing.

SRM: Steel Rotation Module

SRM-L and RBR: circular cable carrier with guide for rotating applications.

SRM-L: Steel Rotation Module Light

igus polymer rotary module with cable carrier.

PRM: Polymer Rotation Module

Special solutions for special applications

Static rotary energy chain for cables in a circular guide.

Static rotating energy supply, one-piece

SRM-V rotary unit with several black modules on a grey ring.

SRM-V: Steel Rotation Module Vertical

RBR cable guide module for rotating applications.

PRM-V: Polymer Rotation Module Vertical

  • rotation angle up to 540° (in one plane)
  • rotation angles of 900° and more are possible with the igus® multi-rotation module
  • Maximum rotation angle in minimum installation space
  • Rotation speed of up to 360°/s
  • Lighter and more compact than static guide troughs
  • Minimum displacement force and maximum service life
  • Module design with standardised mounting variants
  • Integrated strain relief and cable routing directly in the guide trough
  • Determine rotating energy supply quickly and reliably via CAD configurator

What does "reverse bend radius" mean?

What does "MRM" mean?

Circular rotary module with internal guides and several ring-shaped layers.

Your options with igus® guide trough

With consoles

With roof

Integrated guidance

Tube trough

Reverse e-chains®

Suitable products and tools

Chainflex control cable CFROBOT8 PLUS for movements up to +/-360°/m.

Fail-safe cables for rotary guide systems

Robot cells and gantries show circular and spiral movements with axis ranges up to 7000°.

Energy chains for circular and spiral movements

Consulting

I look forward to answering your questions

igus® Singapore Pte Ltd. Headquarter ASEAN+65 6487 1411Write e-mail

Shipping and consultation