Clean ribbon cable e-skin® flat

For cleanroom applications: IPA tested, ISO Class 1 certified, particle-free guaranteed

The clean flat ribbon cable e-skin flat is a flat cable guidance system made of high-performance plastic that shows no visible wear and tear and is abrasion-resistant. The cable guides for automation systems and robots in display and semiconductor manufacturing and in the production of LCD/LED panels must meet special requirements for freedom from particles.

This is because any contamination with particles as small as 0.0001mm has a damaging effect on the product and the process. In contrast to customary solutions available on the market with firmly defined ribbon cables, where stranding elements are firmly fused, the e-skin flat ribbon cable offers chamber systems that can be opened. In just a few minutes, flexible stranding elements -with or without connectors-, e-skin® flat with support chains, hoses, etc., can be exchanged or added.
Configure ribbon cable now

Benefits: Improve equipment efficiency and achieve greater yields in cleanroom environment

Ribbon cable e-skin flat

Modular and compact structure

Change cables in minutes in case of failure, no fused cables. Easy visual inspection of the cables.
Ribbon cable e-skin flat

Resource-saving system

Individual modules can be connected to form wider systems. In the event of damage, only individual elements can be replaced.
Ribbon cable e-skin flat

Highest cleanroom classification

IPA classification: EN ISO Class 1 according to DIN 14644-1, Report IG2102-1212, UL-certified complete system and winner of the Reiner award 2021.
Ribbon cable e-skin flat

Tested service life

Over 81 million double strokes and with up to 4-year guarantee. Tested with the utmost care in our own cleanroom laboratory and by the Fraunhofer Institute.
Ribbon cable e-skin flat

High reliability

Thanks to the specially coordinated chainflex CFCLEAN stranded structure. No bending of the system due to stubborn jacketed cables and no reset forces.
Ribbon cable e-skin flat

Fast delivery

Delivery with no minimum order quantity without any minimum quantity surcharge. No gluing or fixed configuration, etc. Changes are possible at any time. Configure ribbon cable now.

Order a free e-skin flat ribbon cable

Would you like to hold our clean e-skin flat ribbon cable in your hands before you issue an order?
Then please order a free sample from us.

Order a free sample now

Be inspired - Application examples with ribbon cable e-skin flat


Automation technology

Ribbon cable e-skin flat in automation technology Weiss GmbH is specialised in the development and manufacture of components for automation technology and a leader in the field of rotary indexing tables and wanted to find a cable feed-through up to the middle of a tool that could hold two sensor cables and two hoses, each with a diameter of four millimetres. The solution: the clean e-skin flat ribbon cable from igus. Service life over 57 million double strokes.

Volume Pattern Generator (VPG) systems

Ribbon cable e-skin flat in automation technology The e-skin flat ribbon cable convinced Heidelberg Instruments and is used in Volume Pattern Generator systems (VPG) . This compact system allows very small bend radii and is resistant to wear and abrasion during movement so that it can be used in cleanrooms - even in multiple layers, as tests by Fraunhofer IPA confirm.

How many variants and sizes of flat ribbon cable e-skin flat are available?


[NEW] SKF10C.1.1.10

e-skin® flat cable guidance system
  • Inner height: 10mm
  • Outer height: 13mm
  • Number of chambers: 2 - 6
  • Closed version
 Request now

[NEW] SKF10O.1.1.10

e-skin® flat cable guidance system
  • Inner height: 10mm
  • Outer height: 13mm
  • Number of chambers: 2 - 6
  • Closed version
 Request now

[NEW] SKF15O.1.1.10

e-skin® flat cable guidance system
  • Inner height: 15mm
  • Outer height: 16mm
  • Number of chambers: 2 - 6
  • Closed version
 Request now

SKF12C.1.1.10

e-skin® flat cable guidance system ► For technical details
 
Configure e-skin flat now

SKF12O.1.1.10

e-skin® flat cable guidance system
  • Inner height: 12mm
  • Outer height: 13mm
  • Number of chambers: 2 - 6
  • Openable
  • Without support chain
► For technical details
 
Configure e-skin flat now

SKF15C.1.1.10

e-skin® flat cable guidance system
  • Inner height: 15mm
  • Outer height: 16mm
  • Number of chambers: 2 - 6
  • Closed version
  • No suitable support chain available
► For technical details
 
Configure e-skin flat now

SKF12C.UL.1.1.10

e-skin® flat cable guidance system
  • Design: enclosed
  • UL certified complete system
  • Inner height: 12mm
  • Number of chambers: 2 - 6
  • Cable ≤ ø: 2 - 6mm
  • Available from summer 2022
  •  Request now

SKF12O.UL.1.1.10

e-skin® flat cable guidance system
  • Design: enclosed
  • UL certified complete system
  • Inner height: 12mm
  • Number of chambers: 2 - 6
  • Cable ≤ ø: 13mm
  • Available from summer 2022
  •  Request now

e-skin flat ESD

e-skin flat ESD
  • With conductive material
  • Modular design, single pods can be connected
  • No further shielding of ESD-sensitive parts necessary
  • Faster, easier replacement of the filling

Further ribbon cable e-skin flat technical advantages

  • Can be widened at will, grows with the user's requirements
  • Multi-layer model possible
  • Stackable, width-variable mounting brackets available
  • Fast, flexible exchange of the filling
  • Flexible standard modular system
  • No special production
  • 9dB(A) quieter than standard flat ribbon cables
  • 20% more cost-effective than commercially available cleanroom ribbon cables
  • Unsupported design with support chain option

FAQ - frequently asked questions

Is the e-skin flat ribbon cable approved for cleanroom applications?
Yes, our ribbon cable has been tested with the utmost care by the Fraunhofer Institute and has received the highest cleanroom classification: ISO class 1 according to DIN 14644-1

Is the ribbon cable wear-resistant and abrasion-resistant?
Yes, our ribbon cables are resistant to wear and abrasion

How quiet is the operation of the e-skin flat ribbon cable?
Very quiet 29dB(A)

How long is the service life of the e-skin flat ribbon cable?
According to the current test status, the e-skin flat ribbon cable has a service life of 81 million double strokes.

What is the standard temperature range?
The permissible temperature is between +10°C and +50°C

What is the cleanroom capability of a multi-layer system?
We are also in the highest cleanroom class for multi-layer systems, because a 3-layer system was also certified by the Fraunhofer Institute with ISO class 1 according to DIN 14644.
 
How many layers can be built on top of each other?
We currently recommend up to six layers on top of each other. However, the mounting bracket that holds the layers together should nevertheless not be higher than it is wide.

Which cables can I use?
For high reliability, we recommend using chainflex CFCLEAN stranded structures as well as other igus cable types. 

How long can the ribbon cable be routed?
With the SKF.S e-skin® flat with support chain, it enables an unsupported travel of up to 3m.

What is the available installation space?
We currently offer installation space from 80mm.

How can I quickly find the right e-skin flat ribbon cable?
With our e-skin flat online configurator you can quickly put together your own ribbon cable with cables using drag & drop.

Is it possible to replace and add cables?
Yes, with our SKF12O ribbon cable that can be opened, cables can be quickly replaced and added.
 

You might also be interested in

e-skin corrugated tubes for cleanrooms

e-skin corrugated tube

The e-skin corrugated tube supplies systems with data, media, and energy without unwanted particles contaminating the air.
E6.1 energy chain series

E6.1 energy chain series

Stability, suitability for cleanrooms, lightweight and smooth running at higher maximum speeds.
Cleanroom cable chain

More cleanroom energy chains

Wide IPA-tested range of energy chains for the energy supply in cleanrooms with easy assembly.

Consulting

I look forward to answering your questions

Photo
Yap Han Song (Denis)

Senior Product Manager for Energy Chain System® ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG