Energy Chains for Various Types of Motion


Discover the versatility and durability of igus energy chains, engineered to meet the unique demands of various application movements. Whether your machinery requires linear, circular, or complex multi-axis motion, igus offers a range of energy chains specifically designed to ensure reliable performance and longevity. These energy chains are crafted from high-quality, durable plastic, providing exceptional resistance to wear and environmental factors. With igus, you can trust that your energy supply systems will operate smoothly and efficiently, even in the most challenging conditions.

Linear movement

Energy chains for horizontal movements
  • Protection against weather and dirt
  • Cost-effective and fully enclosed complete solution
  • Easy wall mounting
  • Optimum attachment to floor or ceiling
  • Also with optimum swarf protection
Linear motion

Vertical movements

Energy chains for vertical movements
  • Modular design
  • Especially quiet and space-saving design
  • Also for highly dynamic movement and lateral acceleration
  • Easy access for servicing
  • Quick and easy assembly
Vertical movements

Circular and spiral movements

Energy chains for circular and spiral movements
  • More versatile and flexible than cable reels
  • Guide electric current, air and fluids safely in a single system
  • Energy supply possible in all directions
  • if travels must be kept free
Circular and spiral movements

3D motion and robots

Energy chains for 3D movements and robots
  • Defined torsion stop dog for each e-chain link
  • Defined minimum bend radius
  • High tensile strength due to ball and socket joint
  • Optional retraction system
  • Option with fibre-rod for partial direction control
Robots and 3D movements

Special environments

Energy chains for special environments
  • e-chains suitable for cleanrooms
  • Avoidance of electrostatic charging
  • With protection against swarf and dust
  • Also with protection against hot chips
  • Very low-vibration and low-noise e-chains
  • Very resistant to chemicals
Special applications

Ready-to-install Energy supply systems

Energy supply systems
  • Ready-to-install energy supply systems
  • Cables with connectors
  • Harnessing time is reduced by up to 95%
  • Reduce process costs
  • Everything from one source
  • Minimise machine downtime
Ready-to-install harnessed systems

Energy chains online shop

I am familiar with the energy chains from igus and know the dimensions and kinds of movement required by my energy supply system.
Go to the energy chains online shop

Configuration

I know the ambient variables of my application and would like to configure it conveniently online or consult an expert about an individual project.
Go to the configurators

Knowledge base

I am unsure what energy chain I should choose for my application and need more information.
To the information area

Complete set

No need to spend lots of time looking for the right energy chain series and relevant accessories. Sophisticated engineering made simple. Complete sets in just three clicks!
Go to the complete sets

Be inspired - Successful applications

Where are energy chains used? igus energy chains are reliably used in hundreds of thousands of applications worldwide - from beverage vending machines to steel mills. Across the globe, more than 400,000 customers from 50 branches of industry use igus energy chains.
Cranes Machine tools Woodworking industry Material handling Robotics Bulk handling Offshore Explore all applications
Multi-purpose hall at HUNGEXPO

Multi-purpose hall at HUNGEXPO

Energy chains and chainflex special cables for complex installation under the hall floor
BANG slab transport crane

BANG slab transport crane

Energy chains from igus as energy supply for indoor crane under adverse conditions.
All applications

All applications with energy chains

Across the globe, more than 400,000 customers from 50 branches of industry use igus energy chains.

Predictive maintence with energy chains

  • New sensors allow measurement of percentage bolt/hole connection abrasion levels
  • Cost reduction through clear measurement of the service life of the product –  avoidance of an early replacement of the e-chain system®
  • Output of service life information and warnings via HMI systems or the local network
  • Transmission of sensor and dynamic data via a newly developed LoRa module 
Integrated service life monitoring with smart plastics

Order energy chain sample

Are you interested in our energy chain but would like to see it for yourself first before making a final decision?
Then you are welcome to order a free sample from us.
Order your free energy chain sample now

3D CAD portal

Design energy chains in the 3D CAD portal

Design your energy chain faster. CAD models for a wide variety of systems. Energy chain design made easy.

Our polymer energy chains are already in use in many hundreds of thousands of applications around the world - from automatic beverage machines to CNC machines and steelworks. Unsupported lengths can be bridged without problems and long travels are conceivable for a wide varieties of industries and manufacturing sectors. It has a modular design and is therefore easy to assemble. Here, you can design the right energy chain for your application!
To the 3D CAD portal

The advantages of igus energy chain systems

  • Cable-friendly
  • Lightweight, modular, strong, quiet, easy to open
  • Energy, data, FOCs, oil, and air guided in a single system
  • Configurable online
  • Predictable service life
  • Little easy-to-perform maintenance, easy to install
  • Can be expanded as an intelligent, self-monitoring system with smart plastics
  • Large catalogue of standard items
Why energy chains from igus?

What is an energy chain?

The term energy chain or e-chain is closely related to the terms drag chain and energy supply chain. The energy chain is a product that safely transports cables along a certain distance. They are primarily used for machines where the guided cables and hoses have to be moved a certain distance without being damaged, so that a machine shutdown is prevented. The energy chain is a safe way of moving energy and data cables or media hoses over this distance.

There are different types and versions of energy chains to meet different requirements. For example, there are completely enclosed versions that withstand external influences such as dirt or swarf and still guarantee the function of the machine. Variants specifically designed for several directions of movement, such as on robots, are also common, as are special materials that prevent electrostatic charging.
Use of an energy chain on a port crane Use of an energy chain on a port crane

More information on energy chains

chainflex® cables for motion

chainflex cables for motion

Fail-safe cables for energy chains
Test laboratory for igus® energy chains

Tested!

Every year, 3,000 e-chain tests are performed in order to ensure that they can withstand the hardest of conditions.  
Online tools for igus® energy chains

Online tools

Overview of all online tools for energy chains.

Energy chain catalogue

The e-chain catalogue for direct downloading online!
 

Consulting

I look forward to answering your questions

Photo
Yap Han Song (Denis)

Senior Product Manager for Energy Chain System® ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG