Plastic Barstock & Plates

Quality You Trust, Prices You'll Love

Round bars

Round bar

  • Outer diameter 10 to 100mm
  • Flexible lengths from 100 to 1000mm
  • Excellent wear rates and coefficient of friction
  • For special dimensions in small quantities
  • FDA compliance where necessary
bar stock | round bars | plates

Plates

  • In a large number of standard dimensions
  • Plate thickness 2 to 40mm
  • Operation temperatures -100°C to 250°C
  • FDA compliance where necessary
  • For a large number of potential applications
Hollow bars | round bars | bar stock

Hollow bars

  • Outer diameter: 110 to 150mm
  • Inner diameter 70 to 100mm
  • Flexible lengths from 100 to 1000mm
  • Low wear against different shaft materials
  • Suitable for a large number of applications
Profiles | round bars
  • Request individual profiles
  • Made from iglidur material
  • No external lubricants needed
  • Get delivery time, price and service life for your CNC parts in just 3 minutes
  • Upload component, view prices, request a quote or order directly
  • Order your bar stock samples now
  • Download our Bar Stock Brochure or our CNC Design Guide

Steel Round bar Vs Plastic Round bar

tribo-tape liner

iglidur® tribo-tape liner, A160, mm

A160
  • FDA compliant
  • Low coefficient of friction
  • Wear-resistant
  • Easily cut to size

iglidur® tribo-tape liner, V400, mm

V400
  • Extremely wear-resistant
  • Good media resistance
  • Up to +200°C long-term
  • Easily cut to size

iglidur® tribo-tape liner, B160, mm

B160
  • Low coefficient of friction
  • Wear-resistant
  • Easily cut to size

iglidur® tribo-tape liner, W160, mm

W160
  • Low coefficient of friction
  • Easily cut to size

samo Maschinenbau GmbH

...and many further success stories

iglidur® plastic rods and bar plates - advantages at a glance:

round bars | bar stock
  • 100% maintenance- and lubrication-free
  • Excellent wear resistance
  • Online service life calculator for plain bearing applications
  • Corrosion-resistant and hygienic
  • Resistant to chemicals
  • Resistant to dirt, dust and humidity
  • Low vibration
  • Flexible lengths for round and hollow bars
  • No minimum order value or quantity
  • Special dimensions can be supplied
  • Ready to ship in 24 - 48hrs
Materials

Online shop

Bar stock shop | round bars