Rotating energy supply for all media in a complete system

Standards can be adapted flexibly and efficiently

Product experts in conversation

Engineering service

White paper on rotating energy supply

Free design tips

Reverse Bend Radius configurator

Online configurator

The new standard for circular motions

SRM: Steel Rotation Module

Teaser SRM-L

SRM-L: Steel Rotation Module Light

PRM: Polymer Rotation Module

Special solutions for special applications

Static rotating energy supply, one-piece

Teaser SRM-V

SRM-V: Steel Rotation Module

Teaser PRM-V

PRM-V: Polymer Rotation Module Vertical

Highlights of the rotating energy supply

  • Rotation angles up to 540° (on one level)
  • Rotation angles of 900° are possible with the igus® multi-rotation modules
  • Maximum rotation angle in minimal installation space
  • Rotation speed of up to 360°/s
  • Lighter and more compact than static guide troughs
  • Minimum displacement forces and maximum service life
  • Modular construction with standardised mounting options
  • Integrated strain relief and cable guidance directly in the guide trough
  • Determine rotating energy supply quickly and reliably with the CAD configurator

What does "RBR" mean?

What does "MRM" mean?

MRM module with two levels

Your options for igus® guide troughs

With consoles

With roof

Integrated guidance

Tube trough

Reverse e-chains®

Suitable products and tools

chainflex cables for Reverse Bend Radius applications
Rotating energy supply systems for various applications