Change Language :

igubal® bearings can reduce overall bearing costs by 40% while also being 80% lighter than steel bearings. These bearings are engineered with advanced composite plastic materials, which include base polymers for wear resistance, reinforcing fibers for high forces, and solid lubricants for smooth operation. They are resistant to dirt, dust, and corrosion, suitable for use in various environments, including those with liquids and dirty conditions. Additionally, this igubal® self-aligning bearings are noted for their shock, impact, and edge load resistance, contributing to their durability and cost-effectiveness.
Browse for igubal® spherical bearings:


Customer application examples
Indoor or outdoor. Underwater or above water. Hot or cold.
Our products are designed for harsh and demanding environments and work well where other materials reach their limits.
Here is a selection of customer projects that we have already completed. Do you also have a demanding environment? [Link extid="252" title="Contact us! We will be happy to find the right solution for you."]
FAQ: Frequently Asked Questions
More information on igubal® spherical bearings

The maintenance-free igubal spherical bearings are put through their paces in the dry-tech test laboratory.
Find the most important information as well as questions and answers regarding energy chains.