Plain bearing application examples

Iglidur plain bearings stand as a testament to innovation across diverse sectors, offering solutions that eliminate the need for maintenance and lubrication. Their robustness is unparalleled, ensuring reliability in even the most demanding conditions.  With our numerous self-developed iglidur materials, includes a plethora of proprietary materials tailored for specific applications—whether it's for food-grade requirements, chemical resilience, or high-load capacities. Be inspired by a variety of plain-bearing applications and contact us if you have questions.
What you will find on this page

Applications with risk of corrosion


 

Coulter from J&M Manufacturing

Polymer plain bearings from igus are used in all five pivot points of the coulter.

High-pressure cleaner with exoskeleton

Aufratech high-pressure cleaner with exoskeleton

Plain bearing for balance wheelchair

iglidur plain bearings allow fast, gentle stabilising support extension in the Hoss Mobility manoeuvrable wheelchair.

Shock absorber for boat seats

Comfortable sitting even in swells and at high speed

Applications with high loads


 

Trailer coupling with iglidur wear insert

Trailer coupling with iglidur wear insert

Stern gallows

igutex TX1 plain bearings are used in this A-frame

Pulley module

Enables work at a depth of 65 metres for underground railway construction.

oscillating axle

iglidur plain bearings make maintenance and lubrication superfluous.

Grab and high dump bucket

The iglidur plain bearings ensure smooth movements in highly stressed equipment for construction machinery

Heavy-duty use in cultivators

Lubrication-free iglidur plain bearings ensure maintenance-free operation in this cultivator and master heavy duty use.

Applications with food contact


 

KHS stretch blow moulding machine

KHS double-gate heating makes stretch blow moulding machines more energy-efficient and uses iglidur plain bearings for bearing points that require no lubrication or maintenance.

Decapping machine

Dry-operating plastic bearings in machines for uncorking and unscrewing bottle caps

Sausage link cutting machines

Clean, durable, and maintenance-free: polymer plain bearings in the food industry.

Multihead weigher

Plain and linear bearings from igus® in multihead weighers

Applications that require media resistance


 

Wind-assisted drive system

Electric sail with bearing technology from igus reduces fuel consumption by up to 40%

Robot for underwater inspection

The iglidur plastic bearings make bearing points of an underwater inspection robot free of corrosion and maintenance.

Lubrication-free bearings in foot pedals for agricultural machinery

Lubrication-free plastic bearings ensure smooth pedal movements despite exposure to dust and dirt.

PV cleaning robot

iglidur plain bearings provide maintenance-free and lubrication-free bearing points in the semi-automatic cleaning machine for solar surfaces TG hyLIFT.

Slurry tanker

Rugged liquid manure tank trucks are used for the economic distribution of biogas manure. In the steered pendular axles, lubricant-free polymer bearings defy all adverse conditions.

Mounted sweepers

Maintenance-free polymer plain bearings for rugged mounted sweepers

Applications in very dirty environments


 

Cargo e-bike

The patented tilting technology of the cargo e-bike from GLEAM allows you to ride it like a normal bike.

Cultivation system for fast weeding

iglidur plain bearings are used in a cultivation system for fast weeding. They are insensitive to weather and dirt.

A hoeing machine for weeding

iglidur plain bearings ensure smooth operation in heavy-duty equipment for construction machines.

Farm loaders

The iglidur plain bearings are used in farm loaders at various locations. Thanks to their specifications, you save costs and time right from the production stage.

Production machines

A manufacturer of production machines for brushes is an example of the application areas and properties of iglidur and drylin bearing products.

Crankbrothers pedals

Plastic plain bearings from igus® prove their mettle during the mountain bike ride through fields and meadows.

Lubrication-free polymer bearings in harvester mowers for 20 years

Lubrication-free plastic bearings replace brass bearings in harvesters made by the AGCO Feucht GmbH. They have been in reliable use for years since then.

Applications with high temperatures


 

Packaging machine

In Variopac Pro, Krones uses iglidur knife edge rollers to ensure fail-safe conveyor belts in continuous operation.

Veneer assembling
machine

Pivot and rotate under pressure - High-performance polymers in wood working.

Applications with strict hygiene requirements


 

Plain bearings for microplate grippers

This simple and cost-effective handling unit for laboratories moves sample plates from A to B and consists only of a wire and an iglidur plain bearing.

Infusion pumps

Clean and maintenance-free plastic plain bearings ensure smooth movement in infusion pumps.

User report: Yogurt filling line

Due to special hygiene regulations, this bottling plant must operate free of lubricants. The solution: iglidur J plain bearings.

Applications with custom-made plain bearings


 

Trabant wheel suspension

This Trabant was retrofitted with maintenance-free iglidur plastic bearings for pivoting movements in the wheel suspension.

CLAAS combine harvesters

iglidur® plain bearings ensure self-lubricating and low-maintenance bearing points in CLAAS combine harvesters

Longer service life for beverage filling plants

Since the clamping stars in this bottling plant were equipped with polymer bearings, the service life has almost doubled.

Applications in demanding weather conditions


 

iglidur in Tecno Sun PV system

Solar energy in continuous (dry-running) mode

Plain bearing for solar vapour system

iglidur plain bearings are used for the precision bearing.

Root ball transplanter

Root ball transplanters are indispensable tools for tree nurseries and for garden and landscaping businesses.

Plain bearings in boat cranes

In contrast to metal and bronze bearings, the igus® bearings do not corrode due to their high-performance polymer structure and are for this reason the ideal choice for underwater application.

In which industries are iglidur plain bearings used?

Industry overview Find all industries in which our plain bearings are used. We will show you typical application examples in addition to plain bearing products that are characteristic of the industry. 

Consulting

I look forward to answering your questions

Photo
Aw Kai Hua

Product Manager for iglidur® Bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG