PMA | flexible conduits | cable protection and accessories

PMA product range - versatile selection of tubes and systems

PMA cable protection systems are used wherever the mechanical protection of electrical lines and cables is needed. Highly flexible cable protection tubes are specifically suited for the additional protection of cable guides in e-chain® systems. Due to the combination of technical knowhow and the strictest international safety guidelines, PMA fulfils the worldwide requirements of industrial markets in application areas like mechanical engineering, automotive construction, fiber optics, solar systems as well as applications in the robot sector with high speeds and millions of alternate bending cycles.

PMAFLEX - corrugated tubes

PMAFLEX includes different tube types for a variety of applications in the cable protection field. The PMAFLEX range offers tubes for technically demanding applications with special requirements. Tube sizes are available from 4.5 mm to 125 mm diameter in versions from very light to very heavy and bendable to highly flexible. Standard colors are black and gray. Many tube types are specifically tested and/or approved according to CSA, UL recognition, NF, SNCF, DB, etc.

PMAFIX - connectors

The name PMAFIX describes a very large range in connection fittings with the patented PMA safety lock system. The connection fittings are available for a tightness of IP66 and IP68. IP66 connection fittings are equipped with a preinstalled universal lock, which guarantees a quick push-in assembly of the tube. IP68 connection fittings for higher requirements are delivered with a special tube sealing cap.

Individual parts of this product family are ready for shipping within 24 hours from our local stock PMAFLEX PIS/PIH

Highly flexible, medium corrugated tubes

Temperature range:
-50°C to +95°C,
short-term up to 150°C

PMAFLEX VOH

Flexible, very heavy version

Temperature range:
-40°C to +105°C,
short-term up to 150°C

Individual parts of this product family are ready for shipping within 24 hours from our local stock PMAFLEX CYL

Very flexible, medium corrugated tubes

Temperature range:
-40°C to +105°C,
short-term up to 150°C

Individual parts of this product family are ready for shipping within 24 hours from our local stock PACOF

Separable protective hose, flexible

Temperature range:
-40°C to +100°C,
short-term up to 130°C

Individual parts of this product family are ready for shipping within 24 hours from our local stock PMAFLEX PCL

Very flexible, medium corrugated tubes CSA

Temperature range:
-50°C to +105°C,
short-term up to 150°C

Individual parts of this product family are ready for shipping within 24 hours from our local stock PMAFIX VND

Straight fittings

Individual parts of this product family are ready for shipping within 24 hours from our local stock PMAFIX VWD

Fittings 90° angle

Individual parts of this product family are ready for shipping within 24 hours from our local stock PMAFIX VBD

Fittings 90° arc angle

Individual parts of this product family are ready for shipping within 24 hours from our local stock PMAFIX VAD

Fittings 45° angle

Individual parts of this product family are ready for shipping within 24 hours from our local stock PMAFIX VOD

Fittings 90° angle with flange

Individual parts of this product family are ready for shipping within 24 hours from our local stock PMACLIP FH

Single-piece system support with integrated safety catch

Individual parts of this product family are ready for shipping within 24 hours from our local stock SGB pipe clip

Individual parts of this product family are ready for shipping within 24 hours from our local stock BMN/GMN - hexagon counter nut

For additional securing of the connection fittings.
Material:
Type BMN: Polyamide, black
Type GMN: Polyamide, grey

Individual parts of this product family are ready for shipping within 20 working days 514 - fitting screws

For temporary sealing of e.g. switch cabinets prepared for PMAFIX connection fittings.
Material: Fibreglass reinforced polyamide light grey

PMA-COFLEX-LNO

Split fittings

PMA-COFLEX-GTN

Separable counter nut


Regarding protective hoses, also refer to:

Energy chain systems

Plastic energy chains increase the service life of cables in moving applications.

Protective hoses for robots

Protectors and heat shield jackets for use on industrial robots

Individual parts of this product family are ready for shipping within 24 hours from our local stock
Individual parts of this product family are ready for shipping within 20 working days

Consulting

I look forward to answering your questions

Photo
Yap Han Song (Denis)

Senior Product Manager for Energy Chain System® ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG