Cable Connectors

Explore the Extensive Range of Cable Connectors: Featuring Harting, Intercontec, Hummel Cable Glands, and More

Benefits of igus industrial connectors

High-performance connectors, signal connectors and several thousands of connector components – the range of industrial connectors in stock allows igus to provide a high level of availability with short delivery times.
  • Fast delivery
  • High level of availability
  • 100% tested and with warranty
  • Useful tools such as for crimping
  • Can also be harnessed with cables
  • Quantities from 1 to high volume production
To the cable connector shop

Best of Both: readycable industry

igus cable harnessing with industrial plug-in connectors by HARTING

Make connecting cables easy with igus ready-to-connect cable harnesses. Our harnessed cables are tough and long-lasting, and they come with strong HARTING industrial connectors.
 
Whether harnessed control cables within 24 hours from stock or individually tailored solutions from batch size 1 - the thoroughly tested chainflex cable quality combined with the HARTING types of connector Han 3A, 6B, 10B, 16B and 24B as a ready-to-connect readycable solution for industrial applications, helps save costs for time-consuming cable harnessing of the individual plug-in connectors and guarantees reliable and durable components.

What are the advantages of machine-supported soldering or solder connections?

Find out everything about this topic in the free white paper

If machine engineers and system integrators cannot rely entirely on crimp connections, they have to pay special attention to the quality of the solder connections. That is the only way to ensure constant electric conductivity over a long period of time and to permanently protect the connection point, e.g. against gases or liquids.
 

Find your industrial connector in the online shop

Product overview of high-performance connectors and signal connectors for reliable connectivity

Intercontec connector

Intercontec signal and high-performance connector

  • Series A/623 signal connector, M23 standard
    9 to 19 poles 
  • High-performance B 923, C 940,
    D 958 series connectors
  • Series 615/915 (including installation instructions)
  • Series M17 617/917
Purchase Intercontec connectors
FCT SUB-D signal connector

FCT SUB-D

  • SUB-D standard 9 to 44-pole
  • Standard and angular connectors
  • Standard 9, 15 and 25 pole
  • High density 15, 26 and 44 pole
  • Housing made of cast zinc, nickel plated
  • Insulation insert glass fibre reinforced polyester
  • Contacts copper alloy, flash gold-plated
Purchase FCT connectors
Yamaichi Y-CONKIT connector

Yamaichi Y-CONKIT

  • Housing PA66, cast zinc and PBT, UL94V-0
  • Housing cast zinc
  • Plastic housing PBT, UL94v-0
  • Temperature range -20 °C to +120 °C
  • 2.1 A (70 °C), power contacts
  • 1,000 insertion cycles
  • Crimp tool and stripping tool available
Purchase Yamaichi Y-CONKIT
HARTING connector sets with pin inserts HAN B, HAN 6B, HAN 10B, HAN 16B HAN 24B

HARTING connector sets

  • With pin or socket insert
  • HAN 6B
  • HAN 16 B
  • HAN 10B
  • HAN 24B
  • Straight cable entry
  • Side cable entry
     
Purchase HARTING connector sets
Hummel cable glands

Hummel cable glands

  • HSK-K, HSK-M, HSK-M-EMV, HSK-M-EMV-D
  • Counter nut 
  • In PA according to UL 94 or nickel-plated brass
  • Form seal NBR / PA
  • Degree of protection IP68 - 10 bar / IP 69K in the given clamping area
  • Continuous operating temperature -40 °C to +100 °C
Purchase cable glands here
Crimping tools, pneumatic crimp tools, battery crimp tools, positioning inserts

Tools & cable accessories

  • Various hand crimping tools
  • Intercontec Serie C pneumatic crimp tools 
  • Intercontec series S and D battery crimp tool
  • Positioning inserts
  • Crimping inserts
  • ibow® angle adapters
Tools & cable accessories for connectors

Connector and connector service packs

Save costs with connector service packs

High-performance connectors: Individual or standard service packs

  • Housing and & insulation insert
  • Strain relief & crimp/solder contacts
  • In any quantity
  • Thousands of connector components from stock
  • Purchasing: only 1 part number – everything from a single source
  • Simple quality assurance during incoming goods inspection
  • Internal logistics: only one storage location & rapid identification
  • Fully harnessed and packaged
To the connector service packs

More security and safety for your industrial connectors with angled adapter

Easy assembly, optimum protection, long-term grip and less costs

ibow - angle adapters for connectors

Push on the connector, bend the cable at an angle, fix in place, and you're ready to use – With the ibow angle adapter, you can plug in connectors at an angle quickly and flexibly – even at a later.
  • Connection at a defined angle
  • Free rotation angle as required
  • Assembly without opening the connector
  • Can be retrofitted or supplied ready-made as readycable
  • Option: colour-coded or with inscription
Go to ibow

Service and further information

More information on industrial connectors

drive cable

Plug-in connector and drive cable

Plug-in connectors and cables can be customised, enquiries submitted or orders placed using the readychain online tool.  
readychain

Connectors in energy chains, readychain

Harnessed energy supply systems with ready-to-connect industrial connector systems and energy chains: save up to 80% process costs.

igus® Singapore

Supplier & distributor of industrial connector in Singapore.

84 Genting Lane
#06-03 Axxel Innovation Centre
Singapore 349584

Consulting

I look forward to answering your questions

Photo
Luther Tan

Product Manager for chainflex® cables ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG