Tech up and cost down – with igus high-performance plastics

  • Long service life
  • No additional lubrication necessary
  • Up to 70% lighter than metal products
  • Resistant to dirt, chemicals, corrosion, heat, and cold

THE advantage of our motion plastics: long service life - tested and guaranteed!

igus guarantee: long life - a guarantee of up to 4 years.

Find out more about our products now


Our products in detail

undefined
I love solving problems. I am really pleased if this also makes one of our customers happy. Of course, this is only successful if I work very closely with the customer. I need to completely understand where the difficulty lies so as to find an individual solution. It is not uncommon for such individual solutions to result in new products that we include in our catalogue range. Our customers therefore rely on our team as a driving force in the area of research and development.

Stefan Niermann

Vice President and Head of drylin Linear Technology

igus components in comparison: worn metal parts and a dry-tech product as an alternative.

Bearing and linear technology: lubrication-free and durable

Bearing technology from igus is
  • Lubrication-free
  • Corrosion-free
  • Light
  • Easily configured and ordered
Bearing technology from igus can
  • Reduce costs by up to 89.5%
  • Be a technical improvement
  • Service life calculation
  • Individually projected
chainflex® cable in an e-chain with protective structure made of metal.

Energy supply: reliable chain-cable combination

Energy supply systems from igus are
  • Easily assembled
  • Space-saving installation
  • Quiet operation
  • Quickly retrofitted with individual cables
  • Robust in wind, weather, dirt and chemicals
Energy supply systems from igus can
  • Save up to 64.7% costs
  • Save up to 88% assembly time
  • Save up to 48% weight
  • Conducting energy, data, air and media in parallel
  • Be calculated regarding their service life and come with a guarantee of up to 4 years
Low Cost Automation kinematics with robots, gripper arms, conveyor technology and control software on several displays.
Low Cost Automation: modular and cost-effective
iglidur filament on a 3D printing system with a component that is being printed.
3D printing: abrasion-resistant and durable
Collage with igus energy chains in industrial, railway and machine applications.
smart plastics: digitally connected and intelligent

Successful product applications

Robust plain bearings for cultivators in agriculture

Cultivator from igus loosens the soil in a field.

Modular energy supply for multi-spindle lathes

DMG MORI machine tools with e-chains and accessories in an automated production hall.

Maintenance-free grippers from the 3D printer

3D-printed gripper above brown medicine bottles in a laboratory.

smart plastics avoid breakdowns in the automotive industry

Conveyor system with cable carriers and a marked smart-products component in a factory.

Three views of the igus corner stand-up sample box.

motion plastics product samples


Product catalogues and expert knowledge

igus motion plastics news magazine with open pages and product illustrations.
New products for autumn 2026
Product catalogues for igus products as a print and download overview with various catalogue sections.
Product catalogues
igus motion plastics solutions with product images, applications and an aerial view of an industrial complex.
Everything at a glance
igus white papers with several brochures on energy supply and bearing solutions.
White paper
Assembly instructions
Certificates & approvals

Accolades and awards

iF Design Award 2026

iF Design Award 2026 logo.

German Design Award 2025

Red Dot Design Award 2025

red dot award 2025: winner in the office design category.

Good Design Award 2022

Collage of manus award with large golden manus logo on the left and product and application pictures on the right.
manus award
Yellow vector award logo in front of a collage with energy chain systems in various applications.
vector award
roibot application teaser with golden igus-like robotics installation in the middle of industrial application scenes.
ROIBOT award

Product extension

Platforms & product range
Augmented realities
Apps

More information

Test laboratory with igus test products for wear and load tests in four detailed views.
Large test laboratory
Trade show stand with igus exhibits and product displays at an exhibition.
Virtual trade show
Glass ball on moss in the forest as an environmental and ecology concept in front of green natural environment.
Sustainability
GO ZERO Lubrication: bearing and sealing components against an orange background.
GO ZERO Lubrication
Writing "PTFE-free" on an orange background.
PTFE-free igus products
Shipping & delivery times